Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
EUCHNER
Description
CES-I-BR-CC-FLX-C07 - Non-contact safety switches
Bill of material
165914
AN
Order No.
165914
BC
Description
CES-I-BR-CC-FLX-C07-SA-165914
GROUP
Product group
112N
NGEW
Net weight
0.025 kg
BGEW
Gross weight
0.061 kg
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices