Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
EUCHNER
Description
CES-AZ-AES-04B - Evaluation unit
Bill of material
104780
AN
Order No.
104780
BC
Description
CES-AZ-AES-04B
BC1
Description
AUSWERTEEINHEIT
GROUP
Product group
112L
NGEW
Net weight
0.297 kg
BGEW
Gross weight
0.302 kg
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices