Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
EUCHNER
Description
STM - Safety Switch STM
Bill of material
172828_STM2N-2222B024-L01-M_0
AN
Article Number
172828
BC
Description
STM2N-2222B024-L01-M
BC1
Description
SICHERHEITSSCHALTER
POS
Position
B (0°)
C (90°)
D (180°)
GROUP
Product group
1169
NGEW
Net weight
0.000 kg
BGEW
Gross weight
0.487 kg
CTN
Customs Tariff Number
85365019000
Previews
Location of catalog vendor
Select a country to see the local offices