Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
EUCHNER
Description
Safety switch SGP - Plug connector MR9
Bill of material
100907_0
AN
Article Number
100907
BC
Description
SGP2E-2131A-9C-DCX
BC1
Description
SICHERHEITSSCHALTER
TH
Head type
Standard
POS
Position
A (0°)
B (90°)
C (180°)
D (270°)
GROUP
Product group
116G
NGEW
Net weight
0.267 kg
BGEW
Gross weight
0.267 kg
CTN
Customs Tariff Number
85365019
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices