Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
EUCHNER
Description
NP - compact plastic switch
Bill of material
173014_NP1-628AB-M
AN
Order No.
173014
BC
Description
NP1-628AB-M
BC1
Description
SAFETY SWITCH
GROUP
Product group
112A
NGEW
Net weight
0.000
kg
BGEW
Gross weight
0.000
kg
CTN
Customs Tariff Number
85365019000
POS
Position
A (0°)
B (90°)
C (180°)
D (270°)
Previews
Location of catalog vendor
Select a country to see the local offices