Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
EUCHNER
Description
ESM-BA201 - ESM-BA201 Safety relays ESM
Bill of material
085610
AN
Order No.
085610
BC
Description
ESM-BA201
GROUP
Product group
112V
NGEW
Net weight
0.23 kg
BGEW
Gross weight
0.202 kg
CTN
Customs Tariff Number
85364110
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices