Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
EUCHNER
Description
ESH-ARO-20A-1204
Bill of material
156124
AN
Article Number
156124
BC
Description
ESH-ARO-20A-1204
BC1
Description
SCHALTSCHARNIER
GROUP
Product group
112V
NGEW
Net weight
0.75 kg
BGEW
Gross weight
0.8 kg
CTN
Customs Tariff Number
85365019
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices