Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
EUCHNER
Description
CES-I-BP-M-C07 - Non-contact safety switches
Bill of material
160076
AN
Order No.
160076
BC
Description
CES-I-BP-M-C07-SB-160076
GROUP
Product group
112N
NGEW
Net weight
0.025 kg
BGEW
Gross weight
0.050 kg
CTN
Customs Tariff Number
85365019
Previews
Location of catalog vendor
Select a country to see the local offices